{ketten_fuchs/schanierbandketten/stahl/sth_scharnkett_kurveng_asmtab.prj},{NB=Scharnierbandketten, kurvengaengig, DIN 8153/ISO 4348 S881-K325, Stahl verguetet},{IDNR=},{CNSORDERNO=S881-K325},{CNSMAT=Stahl verguetet},{K=82.6},{GC=44.5},{GK=41.4},{R=457},{HRC=43},{MB=13000},{GW=2.90},{PPATH=sth_scharnkett_kurveng_asmtpl.prj}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.